How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | L: | 6.76 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AD: | 7.04 | BF: | 0.53 |
| L1: | 10.01 in | B: | 8.75 |
| AK: | 8.5 | T: | 1.688 |
| AJ: | 7.25 | U: | 0.875 in |
| I: | 5.02 in | AE1: | 0.54 |
| D: | 3.5 | BD: | 9 |
| C: | 9.38 in | G: | 2 |
| BE1: | 0.5 in | F: | 4 |
| AG: | 7.88 |
Technical Specifications
| Center Distance (in): | 3.25 | Bore Code: | 27 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Model Code: | HM232 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Output Key: | 3/8 x 3.00 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.465 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

