How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | L: | 6.76 in |
| C: | 9.38 in | U: | 0.875 in |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| F: | 4 | BE1: | 0.5 in |
| B: | 8.75 | T: | 1.688 |
| G: | 2 | BF: | 0.53 |
| AG: | 7.88 | BD: | 9 |
| L1: | 10.01 in | AD: | 7.04 |
| V: | 2.51 in | AE1: | 0.54 |
| I: | 5.02 in | AJ: | 7.25 |
| AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Ratio Range: | 25:1 | Thrust Rating - output shaft: | 2574 |
| Ratio: | 25:1 | Input Diameter (in): | 0.875 in |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 3.465 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Model Code: | HM232 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

