How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | AJ: | 5.88 |
| U: | 0.875 in | B: | 8.75 |
| AG: | 7.88 | D: | 3.5 |
| BD: | 5.88 | AK: | 4.5 |
| G: | 2 | L: | 6.76 in |
| F: | 4 | V: | 2.51 in |
| AD: | 7.04 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | LM: | 9.01 |
| AE2: | 0.29 | BF: | 0.41 |
| C: | 9.38 in | I: | 5.02 in |
| T: | 1.75 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Ratio: | 25:1 | Bore Code: | 28 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 3.465 | Housing Material: | Cast Iron |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | HM232 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

