How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | AK: | 4.5 |
| G: | 2 | F: | 4 |
| D: | 3.5 | AJ: | 5.88 |
| T: | 1.75 | B: | 8.75 |
| LM: | 9.01 | BE: | 0.38 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AG: | 7.88 | C: | 9.38 in |
| BD: | 5.88 | V: | 2.51 in |
| L: | 6.76 in | BF: | 0.41 |
| U: | 0.875 in | AE2: | 0.29 |
| AE1: | 0.54 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 3.465 |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Diameter (in): | 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Model Code: | HM232 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Output Key: | 3/8 x 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

