Grove Gear HM232-25-2-1.938-180TC-L2
Part #:HM232-25-2-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | BF: | 0.53 |
| BE1: | 0.5 in | I: | 5.02 in |
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| F: | 4 | BD: | 9 |
| AK: | 8.5 | AE1: | 0.54 |
| AG: | 7.88 | U: | 0.875 in |
| AD: | 7.04 | G: | 2 |
| D: | 3.5 | L: | 6.76 in |
| AJ: | 7.25 | T: | 1.938 |
| B: | 8.75 | V: | 2.51 in |
| L1: | 10.01 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 3.465 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Model Code: | HM232 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Output RPM: | 70 |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 25:1 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

