Grove Gear HM232-25-2-1.938-180TC-L4
Part #:HM232-25-2-1.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.938 |
| AJ: | 7.25 | F: | 4 |
| BF: | 0.53 | U: | 0.875 in |
| C: | 9.38 in | V: | 2.51 in |
| AD: | 7.04 | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | L: | 6.76 in |
| L1: | 10.01 in | AE2: | 0.29 |
| D: | 3.5 | AG: | 7.88 |
| AK: | 8.5 | G: | 2 |
| B: | 8.75 | BE1: | 0.5 in |
| I: | 5.02 in |
Technical Specifications
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.465 | Bore Code: | 31 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 25:1 | Model Code: | HM232 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

