Grove Gear HM232-25-2-1.938-210TC-L1
Part #:HM232-25-2-1.938-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | U: | 0.875 in |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | D: | 3.5 |
| C: | 9.38 in | AG: | 7.88 |
| BE1: | 0.5 in | I: | 5.02 in |
| AK: | 8.5 | L: | 6.76 in |
| AJ: | 7.25 | T: | 1.938 |
| BD: | 9 | G: | 2 |
| BF: | 0.53 | V: | 2.51 in |
| F: | 4 | L1: | 10.01 in |
| AE2: | 0.29 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Ratio Range: | 25:1 |
| Thrust Rating - output shaft: | 2574 | Ratio: | 25:1 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM232 | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 3.465 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

