Grove Gear HM232-25-2-1.938-56C-L1
Part #:HM232-25-2-1.938-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | BF: | 0.41 |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | AK: | 4.5 |
| LM: | 9.01 | BE: | 0.38 in |
| AE2: | 0.29 | U: | 0.875 in |
| BD: | 5.88 | C: | 9.38 in |
| T: | 1.938 | G: | 2 |
| B: | 8.75 | F: | 4 |
| V: | 2.51 in | D: | 3.5 |
| I: | 5.02 in | AD: | 7.04 |
| AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Bore Code: | 31 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.465 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Model Code: | HM232 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| Assembly: | HM-2 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

