Grove Gear HM232-25-2-1.938-56C-L3
Part #:HM232-25-2-1.938-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AE2: | 0.29 | AE1: | 0.54 |
| D: | 3.5 | BD: | 5.88 |
| AJ: | 5.88 | C: | 9.38 in |
| F: | 4 | T: | 1.938 |
| AK: | 4.5 | B: | 8.75 |
| AD: | 7.04 | AG: | 7.88 |
| V: | 2.51 in | BF: | 0.41 |
| U: | 0.875 in | L: | 6.76 in |
| BE: | 0.38 in | LM: | 9.01 |
| G: | 2 |
Technical Specifications
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 3.465 |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Center Distance (in): | 3.25 | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2574 | Model Code: | HM232 |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

