Grove Gear HM232-25-2-1.938-56C-L9
Part #:HM232-25-2-1.938-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AE2: | 0.29 |
| AK: | 4.5 | G: | 2 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| AE1: | 0.54 | F: | 4 |
| T: | 1.938 | LM: | 9.01 |
| BD: | 5.88 | B: | 8.75 |
| AG: | 7.88 | C: | 9.38 in |
| V: | 2.51 in | L: | 6.76 in |
| D: | 3.5 | AJ: | 5.88 |
| BE: | 0.38 in | AD: | 7.04 |
| BF: | 0.41 |
Technical Specifications
| Bore Code: | 31 | Output Shaft Direction: | 2 |
| Model Code: | HM232 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 3.465 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 70 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Ratio: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

