How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | U: | 0.875 in |
| BE: | 0.38 in | AG: | 7.88 |
| AD: | 7.04 | V: | 2.51 in |
| C: | 9.38 in | T: | 1.188 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| BF: | 0.41 | L: | 6.76 in |
| D: | 3.5 | AE2: | 0.29 |
| AJ: | 5.88 | AE1: | 0.54 |
| B: | 8.75 | G: | 2 |
| BD: | 5.88 | AK: | 4.5 |
| LM: | 9.01 |
Technical Specifications
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.003 |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Model Code: | HM232 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

