How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | AK: | 8.5 |
| BD: | 9 | F: | 4 |
| AJ: | 7.25 | B: | 8.75 |
| BE1: | 0.5 in | BF: | 0.53 |
| AG: | 7.88 | AD: | 7.04 |
| AE2: | 0.29 | L1: | 10.01 in |
| T: | 1.188 | V: | 2.51 in |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| L: | 6.76 in | C: | 9.38 in |
| I: | 5.02 in | G: | 2 |
| D: | 3.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Bore Code: | 19 | Ratio Range: | 30:1 |
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.003 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Model Code: | HM232 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

