How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AJ: | 7.25 |
| AE2: | 0.29 | D: | 3.5 |
| I: | 5.02 in | AD: | 7.04 |
| BD: | 9 | AE1: | 0.54 |
| BE1: | 0.5 in | T: | 1.188 |
| L1: | 10.01 in | C: | 9.38 in |
| AG: | 7.88 | V: | 2.51 in |
| AK: | 8.5 | G: | 2 |
| F: | 4 | L: | 6.76 in |
| B: | 8.75 | BF: | 0.53 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Model Code: | HM232 | Ratio Range: | 30:1 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 3.003 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

