How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | U: | 0.875 in |
| AJ: | 7.25 | B: | 8.75 |
| AG: | 7.88 | C: | 9.38 in |
| AD: | 7.04 | BD: | 9 |
| BE1: | 0.5 in | AE1: | 0.54 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| F: | 4 | V: | 2.51 in |
| G: | 2 | AK: | 8.5 |
| T: | 1.188 | L: | 6.76 in |
| D: | 3.5 | AE2: | 0.29 |
| I: | 5.02 in |
Technical Specifications
| Assembly: | HM-1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.003 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Model Code: | HM232 |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

