Grove Gear HM232-30-1-1.250-140TC-L2
Part #:HM232-30-1-1.250-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | I: | 5.02 in |
| AG: | 7.88 | AE2: | 0.29 |
| AE1: | 0.54 | G: | 2 |
| AJ: | 5.88 | L: | 6.76 in |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| B: | 8.75 | F: | 4 |
| U: | 0.875 in | T: | 1.25 |
| BF: | 0.41 | AK: | 4.5 |
| BD: | 5.88 | AD: | 7.04 |
| C: | 9.38 in | BE: | 0.38 in |
| V: | 2.51 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 3.003 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Output RPM: | 58.3 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Model Code: | HM232 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

