Grove Gear HM232-30-1-1.250-180TC-L2
Part #:HM232-30-1-1.250-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE1: | 0.54 |
| BE1: | 0.5 in | U: | 0.875 in |
| AE2: | 0.29 | G: | 2 |
| AJ: | 7.25 | B: | 8.75 |
| AD: | 7.04 | BD: | 9 |
| AG: | 7.88 | AK: | 8.5 |
| D: | 3.5 | C: | 9.38 in |
| F: | 4 | Center Distance (in): | 3.25 in |
| T: | 1.25 | L: | 6.76 in |
| L1: | 10.01 in | I: | 5.02 in |
| BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM232 | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 3.003 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.875 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

