Grove Gear HM232-30-1-1.250-180TC-L9
Part #:HM232-30-1-1.250-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| BD: | 9 | AK: | 8.5 |
| I: | 5.02 in | L1: | 10.01 in |
| V: | 2.51 in | U: | 0.875 in |
| L: | 6.76 in | AG: | 7.88 |
| AE2: | 0.29 | F: | 4 |
| G: | 2 | B: | 8.75 |
| BE1: | 0.5 in | AE1: | 0.54 |
| AJ: | 7.25 | AD: | 7.04 |
| D: | 3.5 | BF: | 0.53 |
| T: | 1.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Output RPM: | 58.3 |
| Ratio: | 30:1 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 3.003 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Model Code: | HM232 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

