Grove Gear HM232-30-1-1.250-56C-L9
Part #:HM232-30-1-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 2 |
| I: | 5.02 in | V: | 2.51 in |
| D: | 3.5 | AJ: | 5.88 |
| L: | 6.76 in | LM: | 9.01 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | T: | 1.25 |
| F: | 4 | AG: | 7.88 |
| B: | 8.75 | AD: | 7.04 |
| U: | 0.875 in | BD: | 5.88 |
| C: | 9.38 in | AK: | 4.5 |
| AE1: | 0.54 |
Technical Specifications
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Model Code: | HM232 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.003 |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

