Grove Gear HM232-30-1-1.438-140TC-L2
Part #:HM232-30-1-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| C: | 9.38 in | U: | 0.875 in |
| L: | 6.76 in | G: | 2 |
| AD: | 7.04 | AE2: | 0.29 |
| LM: | 9.01 | F: | 4 |
| D: | 3.5 | T: | 1.438 |
| AK: | 4.5 | B: | 8.75 |
| AG: | 7.88 | BF: | 0.41 |
| AJ: | 5.88 | BD: | 5.88 |
| V: | 2.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.003 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Model Code: | HM232 | Output Key: | 3/8 x 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

