Grove Gear HM232-30-1-1.438-140TC-L9
Part #:HM232-30-1-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | AE2: | 0.29 |
| AJ: | 5.88 | V: | 2.51 in |
| AK: | 4.5 | AD: | 7.04 |
| D: | 3.5 | G: | 2 |
| B: | 8.75 | AE1: | 0.54 |
| T: | 1.438 | U: | 0.875 in |
| LM: | 9.01 | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | BD: | 5.88 |
| C: | 9.38 in | F: | 4 |
| L: | 6.76 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Model Code: | HM232 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.003 | Output RPM: | 58.3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Center Distance (in): | 3.25 | Ratio: | 30:1 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

