Grove Gear HM232-30-1-1.438-180TC-L3
Part #:HM232-30-1-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | U: | 0.875 in |
| BD: | 9 | BE1: | 0.5 in |
| C: | 9.38 in | I: | 5.02 in |
| AE1: | 0.54 | AJ: | 7.25 |
| AD: | 7.04 | G: | 2 |
| F: | 4 | AK: | 8.5 |
| AG: | 7.88 | L1: | 10.01 in |
| D: | 3.5 | BF: | 0.53 |
| V: | 2.51 in | B: | 8.75 |
| T: | 1.438 | Center Distance (in): | 3.25 in |
| AE2: | 0.29 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.003 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Output Shaft Direction: | 1 | Ratio Range: | 30:1 |
| Bore Code: | 23 | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Output Key: | 3/8 x 3.00 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

