Grove Gear HM232-30-1-1.438-180TC-L9
Part #:HM232-30-1-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AK: | 8.5 |
| G: | 2 | B: | 8.75 |
| U: | 0.875 in | V: | 2.51 in |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| BD: | 9 | BE1: | 0.5 in |
| L1: | 10.01 in | D: | 3.5 |
| AD: | 7.04 | T: | 1.438 |
| AJ: | 7.25 | C: | 9.38 in |
| F: | 4 | AE2: | 0.29 |
| I: | 5.02 in | AE1: | 0.54 |
| BF: | 0.53 |
Technical Specifications
| Bore Code: | 23 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 3.003 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Model Code: | HM232 |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 3/8 x 3.00 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

