Grove Gear HM232-30-1-1.438-56C-L1
Part #:HM232-30-1-1.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| F: | 4 | I: | 5.02 in |
| V: | 2.51 in | AK: | 4.5 |
| AD: | 7.04 | AG: | 7.88 |
| BE: | 0.38 in | C: | 9.38 in |
| AE1: | 0.54 | L: | 6.76 in |
| B: | 8.75 | T: | 1.438 |
| AE2: | 0.29 | BD: | 5.88 |
| AJ: | 5.88 | LM: | 9.01 |
| D: | 3.5 | BF: | 0.41 |
| G: | 2 |
Technical Specifications
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.003 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Model Code: | HM232 | Service Factor: | 1 |
| Output Key: | 3/8 x 3.00 | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 2574 | Bore Code: | 23 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

