Grove Gear HM232-30-1-1.438-56C-L9
Part #:HM232-30-1-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| BF: | 0.41 | AE1: | 0.54 |
| AJ: | 5.88 | L: | 6.76 in |
| V: | 2.51 in | BE: | 0.38 in |
| AE2: | 0.29 | D: | 3.5 |
| G: | 2 | U: | 0.875 in |
| AD: | 7.04 | F: | 4 |
| B: | 8.75 | AG: | 7.88 |
| T: | 1.438 | C: | 9.38 in |
| I: | 5.02 in | BD: | 5.88 |
| AK: | 4.5 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | HM232 | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 58.3 | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.003 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

