Grove Gear HM232-30-1-1.500-140TC-L4
Part #:HM232-30-1-1.500-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | AE2: | 0.29 |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 3.5 | U: | 0.875 in |
| V: | 2.51 in | G: | 2 |
| I: | 5.02 in | C: | 9.38 in |
| T: | 1.5 | BF: | 0.41 |
| B: | 8.75 | AG: | 7.88 |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | L: | 6.76 in |
| AD: | 7.04 | AE1: | 0.54 |
| F: | 4 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | HM232 |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Thrust Rating - output shaft: | 2574 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 x 3.00 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 3.003 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 30:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

