How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AJ: | 7.25 |
| V: | 2.51 in | G: | 2 |
| BD: | 9 | B: | 8.75 |
| U: | 0.875 in | BE1: | 0.5 in |
| T: | 1.5 | AE2: | 0.29 |
| BF: | 0.53 | AK: | 8.5 |
| AG: | 7.88 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| L1: | 10.01 in | D: | 3.5 |
| AD: | 7.04 | F: | 4 |
| AE1: | 0.54 |
Technical Specifications
| Bore Code: | 24 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 3.003 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Assembly: | HM-1 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.5 in | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Output Key: | 3/8 x 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM232 |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

