How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | G: | 2 |
| T: | 1.5 | V: | 2.51 in |
| AE1: | 0.54 | BD: | 5.88 |
| LM: | 9.01 | AJ: | 5.88 |
| D: | 3.5 | BF: | 0.41 |
| B: | 8.75 | BE: | 0.38 in |
| AG: | 7.88 | U: | 0.875 in |
| C: | 9.38 in | AK: | 4.5 |
| I: | 5.02 in | AD: | 7.04 |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| F: | 4 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Ratio Range: | 30:1 | Output Key: | 3/8 x 3.00 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Bore Code: | 24 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 3.003 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Model Code: | HM232 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

