How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | D: | 3.5 |
| AG: | 7.88 | B: | 8.75 |
| BD: | 5.88 | F: | 4 |
| BF: | 0.41 | G: | 2 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| AE1: | 0.54 | V: | 2.51 in |
| U: | 0.875 in | AJ: | 5.88 |
| L: | 6.76 in | C: | 9.38 in |
| AD: | 7.04 | AE2: | 0.29 |
| T: | 1.5 | LM: | 9.01 |
| AK: | 4.5 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 30:1 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 3.003 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Model Code: | HM232 | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

