How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | AG: | 7.88 |
| C: | 9.38 in | I: | 5.02 in |
| AJ: | 7.25 | L: | 6.76 in |
| BE1: | 0.5 in | B: | 8.75 |
| AE2: | 0.29 | F: | 4 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| BD: | 9 | T: | 1.625 |
| G: | 2 | L1: | 10.01 in |
| AE1: | 0.54 | V: | 2.51 in |
| AK: | 8.5 | AD: | 7.04 |
| U: | 0.875 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.625 in |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 26 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 3.003 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 30:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM232 | Motor Frame Size: | 180TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

