How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.29 | D: | 3.5 |
| U: | 0.875 in | G: | 2 |
| T: | 1.625 | Center Distance (in): | 3.25 in |
| F: | 4 | BF: | 0.53 |
| B: | 8.75 | AK: | 8.5 |
| I: | 5.02 in | AG: | 7.88 |
| BE1: | 0.5 in | L1: | 10.01 in |
| L: | 6.76 in | BD: | 9 |
| AD: | 7.04 | AJ: | 7.25 |
| C: | 9.38 in | V: | 2.51 in |
| AE1: | 0.54 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Bore Code: | 26 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 3.003 | Assembly: | HM-1 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.625 in | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 3.00 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

