How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | T: | 1.625 |
| C: | 9.38 in | D: | 3.5 |
| G: | 2 | AE2: | 0.29 |
| F: | 4 | I: | 5.02 in |
| B: | 8.75 | BE1: | 0.5 in |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| AG: | 7.88 | AK: | 8.5 |
| AD: | 7.04 | AE1: | 0.54 |
| L: | 6.76 in | U: | 0.875 in |
| BD: | 9 | BF: | 0.53 |
| V: | 2.51 in |
Technical Specifications
| Ratio Range: | 30:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Output Diameter (in): | 1.625 in |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| Input HP @ 1750 RPM: | 3.003 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | HM232 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Bore Code: | 26 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

