How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| I: | 5.02 in | L: | 6.76 in |
| D: | 3.5 | AJ: | 7.25 |
| T: | 1.625 | BD: | 9 |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| C: | 9.38 in | AD: | 7.04 |
| BF: | 0.53 | V: | 2.51 in |
| G: | 2 | F: | 4 |
| L1: | 10.01 in | U: | 0.875 in |
| B: | 8.75 | AE1: | 0.54 |
| AE2: | 0.29 |
Technical Specifications
| Bore Code: | 26 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 3.003 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 3/8 x 3.00 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Model Code: | HM232 |
| Output Diameter (in): | 1.625 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

