How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.625 |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AJ: | 5.88 |
| V: | 2.51 in | BE: | 0.38 in |
| C: | 9.38 in | L: | 6.76 in |
| LM: | 9.01 | BF: | 0.41 |
| BD: | 5.88 | AD: | 7.04 |
| AE2: | 0.29 | AG: | 7.88 |
| U: | 0.875 in | AE1: | 0.54 |
| G: | 2 | D: | 3.5 |
| F: | 4 |
Technical Specifications
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.625 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 58.3 |
| Ratio: | 30:1 | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 x 3.00 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Model Code: | HM232 |
| Input HP @ 1750 RPM: | 3.003 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

