How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AG: | 7.88 |
| LM: | 9.01 | BD: | 5.88 |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| AK: | 4.5 | U: | 0.875 in |
| B: | 8.75 | AE2: | 0.29 |
| AE1: | 0.54 | G: | 2 |
| BE: | 0.38 in | V: | 2.51 in |
| C: | 9.38 in | D: | 3.5 |
| L: | 6.76 in | AJ: | 5.88 |
| T: | 1.75 | AD: | 7.04 |
| I: | 5.02 in |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM232 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 x 3.00 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.003 |
| Input Diameter (in): | 0.875 in | Output RPM: | 58.3 |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 28 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

