Grove Gear HM232-30-1-1.938-180TC-L2
Part #:HM232-30-1-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 3.5 |
| T: | 1.938 | L: | 6.76 in |
| AG: | 7.88 | L1: | 10.01 in |
| BD: | 9 | AE2: | 0.29 |
| B: | 8.75 | AD: | 7.04 |
| G: | 2 | AJ: | 7.25 |
| I: | 5.02 in | BE1: | 0.5 in |
| V: | 2.51 in | BF: | 0.53 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| AE1: | 0.54 | F: | 4 |
| C: | 9.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.938 in |
| Output RPM: | 58.3 | Center Distance (in): | 3.25 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.003 | Model Code: | HM232 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

