Grove Gear HM232-30-1-1.938-180TC-L9
Part #:HM232-30-1-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 10.01 in |
| I: | 5.02 in | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.29 |
| G: | 2 | D: | 3.5 |
| U: | 0.875 in | T: | 1.938 |
| C: | 9.38 in | B: | 8.75 |
| BD: | 9 | AG: | 7.88 |
| BF: | 0.53 | AD: | 7.04 |
| AE1: | 0.54 | V: | 2.51 in |
| L: | 6.76 in | F: | 4 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Output RPM: | 58.3 | Input Style: | Flexible Coupling Input |
| Model Code: | HM232 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 3.003 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 30:1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Bore Code: | 31 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

