Grove Gear HM232-30-1-1.938-210TC-L1
Part #:HM232-30-1-1.938-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.938 |
| G: | 2 | AE1: | 0.54 |
| V: | 2.51 in | BF: | 0.53 |
| F: | 4 | BE1: | 0.5 in |
| C: | 9.38 in | L1: | 10.01 in |
| B: | 8.75 | I: | 5.02 in |
| AG: | 7.88 | U: | 0.875 in |
| AE2: | 0.29 | AD: | 7.04 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| L: | 6.76 in | D: | 3.5 |
| AK: | 8.5 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM232 |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.003 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Ratio: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

