Grove Gear HM232-30-1-1.938-56C-L1
Part #:HM232-30-1-1.938-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | T: | 1.938 |
| AD: | 7.04 | V: | 2.51 in |
| BD: | 5.88 | AE1: | 0.54 |
| I: | 5.02 in | AK: | 4.5 |
| F: | 4 | BE: | 0.38 in |
| LM: | 9.01 | U: | 0.875 in |
| D: | 3.5 | B: | 8.75 |
| G: | 2 | AJ: | 5.88 |
| L: | 6.76 in | AG: | 7.88 |
| BF: | 0.41 | AE2: | 0.29 |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Ratio Range: | 30:1 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Model Code: | HM232 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Bore Code: | 31 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 3.003 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

