Grove Gear HM232-30-1-1.938-56C-L4
Part #:HM232-30-1-1.938-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | BE: | 0.38 in |
| C: | 9.38 in | U: | 0.875 in |
| AE1: | 0.54 | AK: | 4.5 |
| AD: | 7.04 | F: | 4 |
| AE2: | 0.29 | G: | 2 |
| L: | 6.76 in | D: | 3.5 |
| AJ: | 5.88 | LM: | 9.01 |
| T: | 1.938 | AG: | 7.88 |
| BD: | 5.88 | V: | 2.51 in |
| I: | 5.02 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.003 | Output RPM: | 58.3 |
| Model Code: | HM232 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

