Grove Gear HM232-30-1-1.938-56C-L9
Part #:HM232-30-1-1.938-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | G: | 2 |
| B: | 8.75 | BD: | 5.88 |
| V: | 2.51 in | AD: | 7.04 |
| Center Distance (in): | 3.25 in | C: | 9.38 in |
| BF: | 0.41 | AJ: | 5.88 |
| LM: | 9.01 | AG: | 7.88 |
| AK: | 4.5 | BE: | 0.38 in |
| AE1: | 0.54 | AE2: | 0.29 |
| D: | 3.5 | U: | 0.875 in |
| T: | 1.938 | I: | 5.02 in |
| L: | 6.76 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.003 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2574 | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 30:1 | Output Key: | 1/2 X 3.38 |
| Model Code: | HM232 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

