How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | B: | 8.75 |
| BF: | 0.41 | F: | 4 |
| BE: | 0.38 in | V: | 2.51 in |
| AG: | 7.88 | AD: | 7.04 |
| C: | 9.38 in | LM: | 9.01 |
| AE2: | 0.29 | L: | 6.76 in |
| G: | 2 | T: | 1.188 |
| I: | 5.02 in | U: | 0.875 in |
| AE1: | 0.54 | AK: | 4.5 |
| D: | 3.5 |
Technical Specifications
| Ratio: | 30:1 | Input Diameter (in): | 0.875 in |
| Model Code: | HM232 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Output RPM: | 58.3 |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 3.003 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

