How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| G: | 2 | F: | 4 |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 3.5 | T: | 1.188 |
| U: | 0.875 in | AD: | 7.04 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| L: | 6.76 in | BF: | 0.41 |
| I: | 5.02 in | AG: | 7.88 |
| AE2: | 0.29 | C: | 9.38 in |
| LM: | 9.01 | AE1: | 0.54 |
| B: | 8.75 |
Technical Specifications
| Model Code: | HM232 | Motor Frame Size: | 140TC |
| Bore Code: | 19 | Ratio: | 30:1 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 3.003 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

