How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| B: | 8.75 | D: | 3.5 |
| F: | 4 | AG: | 7.88 |
| G: | 2 | AJ: | 5.88 |
| I: | 5.02 in | C: | 9.38 in |
| LM: | 9.01 | AE2: | 0.29 |
| L: | 6.76 in | T: | 1.188 |
| U: | 0.875 in | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| AE1: | 0.54 | AD: | 7.04 |
| BD: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 56C | Assembly: | HM-2 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Model Code: | HM232 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 3.003 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

