How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | T: | 1.188 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| AK: | 4.5 | U: | 0.875 in |
| AE1: | 0.54 | G: | 2 |
| I: | 5.02 in | F: | 4 |
| BD: | 5.88 | AD: | 7.04 |
| BF: | 0.41 | BE: | 0.38 in |
| D: | 3.5 | AG: | 7.88 |
| C: | 9.38 in | L: | 6.76 in |
| V: | 2.51 in | B: | 8.75 |
| AE2: | 0.29 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 3.003 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.188 in | Ratio: | 30:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Model Code: | HM232 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

