How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | U: | 0.875 in |
| T: | 1.188 | V: | 2.51 in |
| AD: | 7.04 | L: | 6.76 in |
| AE2: | 0.29 | Center Distance (in): | 3.25 in |
| F: | 4 | AE1: | 0.54 |
| I: | 5.02 in | AK: | 4.5 |
| B: | 8.75 | D: | 3.5 |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | C: | 9.38 in |
| G: | 2 | BD: | 5.88 |
| AG: | 7.88 |
Technical Specifications
| Model Code: | HM232 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 58.3 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2574 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.003 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

