Grove Gear HM232-30-2-1.250-140TC-L1
Part #:HM232-30-2-1.250-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | I: | 5.02 in |
| AK: | 4.5 | C: | 9.38 in |
| AG: | 7.88 | BE: | 0.38 in |
| AJ: | 5.88 | G: | 2 |
| D: | 3.5 | F: | 4 |
| BF: | 0.41 | BD: | 5.88 |
| U: | 0.875 in | T: | 1.25 |
| AE2: | 0.29 | AE1: | 0.54 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| LM: | 9.01 | L: | 6.76 in |
| B: | 8.75 |
Technical Specifications
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Output Diameter (in): | 1.25 in |
| Input Diameter (in): | 0.875 in | Ratio Range: | 30:1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3.003 | Assembly: | HM-2 |
| Model Code: | HM232 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

