Grove Gear HM232-30-2-1.250-140TC-L3
Part #:HM232-30-2-1.250-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | AD: | 7.04 |
| B: | 8.75 | AE1: | 0.54 |
| LM: | 9.01 | AG: | 7.88 |
| V: | 2.51 in | AE2: | 0.29 |
| AK: | 4.5 | BF: | 0.41 |
| L: | 6.76 in | F: | 4 |
| AJ: | 5.88 | U: | 0.875 in |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| G: | 2 | BE: | 0.38 in |
| T: | 1.25 | I: | 5.02 in |
| BD: | 5.88 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Model Code: | HM232 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 3.003 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

