Grove Gear HM232-30-2-1.250-140TC-L4
Part #:HM232-30-2-1.250-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| BD: | 5.88 | C: | 9.38 in |
| B: | 8.75 | AK: | 4.5 |
| AD: | 7.04 | AE1: | 0.54 |
| F: | 4 | L: | 6.76 in |
| T: | 1.25 | BF: | 0.41 |
| AJ: | 5.88 | I: | 5.02 in |
| D: | 3.5 | U: | 0.875 in |
| G: | 2 | AG: | 7.88 |
| LM: | 9.01 | BE: | 0.38 in |
| AE2: | 0.29 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 3.003 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | HM232 |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.25 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

