Grove Gear HM232-30-2-1.250-140TC-L9
Part #:HM232-30-2-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| U: | 0.875 in | AJ: | 5.88 |
| G: | 2 | LM: | 9.01 |
| AD: | 7.04 | F: | 4 |
| T: | 1.25 | C: | 9.38 in |
| V: | 2.51 in | AG: | 7.88 |
| AE2: | 0.29 | BF: | 0.41 |
| AE1: | 0.54 | BE: | 0.38 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | D: | 3.5 |
| B: | 8.75 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.25 in | Model Code: | HM232 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 3.003 |
| Motor Frame Size: | 140TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

