How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | BD: | 5.88 |
| AE2: | 0.29 | I: | 5.02 in |
| F: | 4 | BE: | 0.38 in |
| G: | 2 | L: | 6.76 in |
| B: | 8.75 | U: | 0.875 in |
| AD: | 7.04 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | AK: | 4.5 |
| C: | 9.38 in | T: | 1.25 |
| D: | 3.5 | AG: | 7.88 |
| BF: | 0.41 | V: | 2.51 in |
| AJ: | 5.88 |
Technical Specifications
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 3.003 | Model Code: | HM232 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

